IESNA:LM-63-2002
[TEST]P946545
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-930-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6356
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
745.8 933.8 1103.7 1235.3 1342.6 1403.3 1431.8 1442 1493.5 1603.7
1785.8 2015.8 2242.2 2423 2581.1 2725.5 2816.7 2840 2783.9 2641.8
2355.1 1859.3 1534.8 1285.5 1018.1 716.2 470.8 330.1 257.6 222.4
201.8 169.6 143.7 49.9 24.3 3.9 0
745.8 940.3 1111.9 1245.8 1344.2 1410.8 1444.9 1454.4 1497.1 1596.5
1764.8 1990.2 2212.3 2399.3 2559.1 2703.5 2811.8 2850.8 2815 2694.6
2455.1 1997.1 1596.8 1340.9 1076.8 780.9 513.5 346.5 265.8 230.3
203.7 172.2 145 61.7 25.9 4.9 0
745.8 932.1 1100.4 1235.6 1340.9 1417.4 1459.7 1477.7 1511.2 1600.4
1743.8 1944 2157.2 2345.2 2497.1 2618.5 2732.4 2787.8 2773.7 2677.6
2485 2170.3 1730 1422.9 1160.8 874 583.7 387.8 286.8 238.2
210.3 183.1 156.8 119.8 61 7.2 0
745.8 932.1 1095.5 1230.4 1342.9 1429.2 1486.9 1517.1 1548.6 1617.5
1724.1 1879.3 2063.7 2240.5 2382.9 2499.7 2597.8 2677.2 2698.6 2667.1
2551.3 2336.4 2034.5 1677.2 1340.9 1042 728.7 466.5 318.3 242.1
209 181.4 154.9 123.4 86.6 33.8 0
745.8 904.6 1063 1201.5 1320.2 1425.2 1508.9 1564.3 1599.8 1654.2
1742.8 1856.7 2004 2153.9 2288.8 2404.9 2499.4 2583.4 2643.1 2659.2
2627.4 2529.6 2340 2053.2 1718.2 1376 1025.3 675.9 424.6 284.8
217.2 192.9 167.7 128 86.3 26.9 0
745.8 890.1 1033.2 1168 1292.7 1408.2 1513.2 1596.2 1652.6 1705.4
1771.7 1866.9 1977.1 2108 2239.9 2371.1 2482.7 2570 2635.9 2690.4
2732.7 2718.6 2659.2 2524.4 2291.4 1989.6 1601.4 1228.1 825.8 509.9
330.7 226.1 163.7 99.1 49.9 13.1 0
745.8 862.6 986.9 1113.9 1237.2 1358.3 1475.1 1579.1 1665.4 1734.6
1804.8 1881.6 1965.9 2070.9 2191.3 2327.8 2468.2 2603.7 2723.8 2829.5
2925.6 3031.3 3078.8 3108.4 3101.8 2967.9 2712.3 2305.2 1766.5 1196.6
690.6 358.6 183.1 105.6 51.5 17.7 0
745.8 841.6 941.3 1050.2 1163.1 1269.7 1384.2 1495.4 1602.4 1696.9
1791.4 1879 1958.4 2044 2133.9 2230.4 2342.3 2468.9 2607.4 2754.3
2914.8 3145.1 3331.1 3444.7 3573.9 3667.4 3679.6 3553.9 3227.1 2698.2
1965.9 1268.7 646.7 263.8 94.2 18.4 0
745.8 803.8 874 955.4 1044.6 1139.1 1235.3 1330.4 1424.6 1521.4
1622.7 1716.6 1818.6 1925.3 2036.1 2147.4 2270.7 2409.2 2562.4 2736
2938.7 3246.2 3551.3 3760.3 4027 4341 4677 4901.1 4853.2 4402
3473.2 2251.7 955.1 291.7 91.9 19 0
745.8 797.3 867.2 942 1026.3 1115.5 1206.7 1297.6 1387.5 1478.7
1568.6 1661.8 1760.2 1866.9 1977.1 2091.6 2218.9 2359.6 2517.1 2696.6
2899 3224.5 3531.9 3758.3 4043.4 4385.6 4752.4 4986 4941.7 4462.1
3452.5 2111.3 809.1 223.4 72.2 16.4 0
745.8 772.3 808.4 857 915.7 979.7 1044.3 1112.2 1182.4 1253.3
1324.8 1398.7 1473.1 1551.9 1636.5 1726.1 1824.5 1936.1 2070.6 2224.1
2411.2 2708.4 2933.8 3156.3 3427.6 3754 4060.5 4193.4 4054.6 3525.4
2602.4 1448.5 417.7 87.6 29.2 6.6 0
745.8 754 774.3 803.5 843.9 887.5 935.1 984 1033.5 1086.3
1137.8 1187.4 1238.6 1289.4 1343.2 1400 1459.7 1532.2 1616.2 1725.1
1882.6 2078.1 2211.3 2360.3 2538.5 2732.7 2865.2 2819 2587.3 2152.9
1554.8 795.6 259.5 77.4 26.6 6.2 0
745.8 737.6 740.5 754 775.9 798.6 828.4 858 887.2 917.7
944.3 968.2 988.2 1006.6 1019.4 1027.6 1035.8 1041.4 1050.6 1071.9
1123.1 1153.2 1158.8 1170 1187.4 1203.1 1160.1 1024 829.7 614.8
418 236.9 118.8 50.2 24.3 8.5 0
745.8 703.1 677.8 664.7 663.4 668.7 677.5 687.4 694.2 698.5
698.2 690 677.2 659.1 635.2 606 570.9 534.5 501 469.8
437.7 409.1 385.2 365.5 348.4 331 309.4 280.2 239.8 185.7
135.2 99.4 68.9 44.3 25.3 7.2 0
745.8 671.3 625 604.7 599.8 604 613.2 623 628 626.7
619.8 607.6 589.9 567.9 542.3 516.1 488.9 461.6 434.7 405.2
375.3 348.4 328.7 316.9 312.3 313 312.3 303.2 280.5 242.8
184.7 127.3 89.2 58.7 29.2 6.6 0
745.8 646.3 590.6 568.6 569.6 582 595.8 604.7 605.3 599.4
587.9 571.5 552.2 529.9 506.2 483 458.3 432.4 405.9 381.2
362.5 346.5 335.6 328.7 322.8 316 305.1 294 280.2 258.2
224.7 176.5 115.8 64 30.5 6.6 0
745.8 622.4 565 550.2 559.4 576.5 589.9 596.5 593.8 583.7
567.9 549.2 527.6 506.2 483.6 461.6 446.5 428.5 405.9 387.8
375.7 359.6 334.3 314.3 301.2 288.4 275.3 262.1 250.3 239.5
226.7 206 168.6 129.3 75.8 18.4 0
745.8 608.9 551.5 543.3 559.1 575.5 588.9 592.9 586.6 570.6
551.2 529.2 505.6 484.6 466.5 456.4 444.2 431.8 419.6 392.7
368.8 349.7 330.7 313 294.6 278.6 262.8 248.4 233.3 215.9
198.8 183.4 160.8 138.8 97.1 37.7 0
745.8 597.5 543 542 559.4 575.1 587 588.3 578.8 561.4
539.4 515.1 493.5 473.4 460 448.5 433.7 413.7 396 374.7
358.3 339.9 321.9 305.5 291.7 277.6 262.5 247.1 229 209
187 167.7 142.7 107.9 71.5 29.9 0
745.8 590.9 538.7 541.7 560.7 576.1 586.6 584.7 572.5 551.9
526.3 502.3 482 466.5 459.3 441.9 415 383.9 371.4 360.9
342.2 327.8 315.3 296.9 283.1 272.3 258.2 241.5 221.5 199.5
175.5 165 142.1 92.9 67.6 41.3 0
745.8 589.6 536.1 542 561 576.8 586.3 583.7 568.9 545.6
519.7 496.1 476.1 466.5 455.4 433.4 394 368.1 361.6 348.8
332.4 314.6 297.9 285.1 277.2 270.3 257.6 241.8 222.8 200.8
177.5 183.4 146.3 97.8 74.5 27.6 0
745.8 589.6 535.8 543 561.4 577.1 586 584.7 570.2 545.9
519.7 495.7 475.7 466.9 454.4 432.1 391.1 368.4 363.2 348.4
331.4 312 298.2 281.2 278.9 270.3 257.2 241.8 224.1 200.5
178.2 180.8 125.7 101.1 73.5 26.6 0
